Sensor for direct mounting in pipe, G1/2" connection. For water temperature measurement in district heating or hot water supply.
Innstikk | Følerelement (diam. x L) | ||
---|---|---|---|
mm | mm|mm | ||
max. 75 | 5 | 25 | VFF00-75P65 | |
Dataark, Engelsk | |||
max. 220 | 5 | 170 | VFF00-220P65 | |
Dataark, Engelsk | |||
max. 300 | 5 | 250 | VFF00-300P65 | |
Dataark, Engelsk |