Temp. område | ||
---|---|---|
oC | ||
-30 ... 105 | KTF01-65-2M | |
Dataark, Engelsk | ||
-20 ... 260 | KTF01-65-2M-300 | |
Dataark, Engelsk |
Immersion wells. KTF probe fixation with M12 Gland (do not use VF-SPRING) | ||
Stainless steel well, 50 mm, R1/2, PN25 | WS50 | |
Brass well, 50 mm, R1/2, PN10 | WB50 | |
Stainless steel well, 150 mm, R1/2, PN25 | WS150 | |
Brass well, 150 mm, R1/2, PN10 | WB150 | |
Stainless steel well, 300 mm, R1/2, PN25 | WS300 | |
Brass well, 300 mm, R1/2, PN10 | WB300 | |
Accessory | ||
Spring for use with old style VF immersion wells | VF-SPRING |