The EnOcean Easyclick comfort hand-held transmitter is a service tool for commissioning the Easyclickpro flush-mounted receiver with a Hawk or Eaglehawk controller. With the hand transmitter, each receiver is given an individual code by means of which the receiver can be addressed by the controller at any time.

The communication protocol between Centraline controllers and the aerial module gateway is defined in a special software driver what is available for the Niagara NX software.

The integration into the CentraLine system takes place via bus-capable antennas D 450 ANT which can be distributed in the building. The antenna bus is optionally connected to the HAWK or EAGLEHAWK controller.

Modell
Comfort hendheld transmitter, 128 channel (D 450 FU-HS128)

Snu for Detaljer og Dokumentasjon

00364936  
Dataark, Engelsk